
Reciprocating compressor, NUY60RG
125F3520
Refrigerants: R290, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
125F3520
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBPHBP |
| Approval | TÜV |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 230/1/50 230/1/60 |
| Contains batteries | No |
| Description | NUY60RG |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | U |
| In scope of WEEE | No |
| Material Description | NUY60RG; HCB; 220-240V 50/60Hz; I pack |
| Model number | NUY60RG |
| Network power supply [V/Ph/Hz] | 208-230/1/60 |
Characteristic | Value |
|---|---|
| Oil level switch | None |
| Packing format | Industrial pack |
| Packing quantity | 72 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | NUY60 |
| Refrigerants | R290 |
| Segment usage | Refrigeration HTRefrigeration MT |
| Swept volume [cm3] | 6.00 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.72 Kilogram |
| Net weight | 9.48 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 10.368 Liter |