
Reciprocating compressor, NUT120NF
125F3405
Refrigerants: R290; R455A, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220/1/60
125F3405
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBPMBP |
| Approval | CEVDE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 220/1/60 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | NUT120NF |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection angle [°] | 0 ° |
| Discharge connection comments | Rubber plug |
| Discharge connection diameter [mm] | 6.50 mm |
| Discharge connection height [mm] | 83 mm |
| Discharge connection material | Cu-plated steel |
| Family | U |
| Frequency [Hz] | 60 |
| Height from baseplate [mm] | 207 mm |
| High value of nominal voltage at 60Hz [V] | 240 V |
| High value of voltage range at 60Hz [V] | 255 V |
| In scope of WEEE | No |
| Low value of nominal voltage at 60Hz [V] | 220 V |
| Low value of voltage range at 60Hz [V] | 187 V |
| Material Description | NUT120NF; HCB; 220-240V 60Hz I Pack |
| Model number | NUT120NF |
| Network power supply [V/Ph/Hz] | 220-240/1/60 |
Characteristic | Value |
|---|---|
| Oil charge [L] | 0.30 L |
| Oil level switch | None |
| Oil type | POE |
| Packing format | Industrial pack |
| Packing quantity | 72 |
| Process connection angle [°] | 50.00 ° |
| Process connection comments | Rubber plug |
| Process connection diameter [mm] | 8.1 mm |
| Process connection material | Cu-plated steel |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | NUS120 |
| Refrigerants | R290R455A |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Segment usage | Refrigeration LTRefrigeration MT |
| Suction connection angle [°] | 20 ° |
| Suction connection diameter [mm] | 8.10 mm |
| Suction connection height [mm] | 92 mm |
| Suction connection material | Cu-plated steel |
| Swept volume [cm3] | 12.50 cm³ |
| Technology | Reciprocating |
| Total height [mm] | 211.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.74 Kilogram |
| Net weight | 10.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.096 Liter |