
Reciprocating compressor, HYE81MSU42
125B4220
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 115/1/60
125B4220
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| Description | HYE81MSU42 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | U |
| Frequency [Hz] | 60 |
| High value of nominal voltage at 60Hz [V] | 115 V |
| High value of voltage range at 60Hz [V] | 132 V |
| In scope of WEEE | No |
| Low value of nominal voltage at 60Hz [V] | 115 V |
| Low value of voltage range at 60Hz [V] | 98 V |
Characteristic | Value |
|---|---|
| Material Description | HYE81MSU42; HCB; 115V 60Hz; Single Pack |
| Model number | HYE81MSU42 |
| Network power supply [V/Ph/Hz] | 115-127/1/60 |
| Oil level switch | None |
| Packing format | Single pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | HYE81 |
| Refrigerants | R134a |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Segment usage | Refrigeration LT |
| Swept volume [cm3] | 8.10 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.23 Kilogram |
| Net weight | 9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.425 Liter |
| EAN/UPC | 5715162729281 |