
Reciprocating compressor, NUS100FSC+N212FM-C07 drop-in; 220-240V
125B3907
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115-240/1/50/60
125B3907
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBPMBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Inverter |
| China RoHS compliance | Yes |
| Compressor power supply [V] | 115-240/1/50/60 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | NUS100FSC |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection angle [°] | 0 ° |
| Discharge connection comments | Rubber plug |
| Discharge connection diameter [mm] | 6.50 mm |
| Discharge connection height [mm] | 83 mm |
| Discharge connection material | Cu-plated steel |
| EU RoHS compliance | Yes |
| Family | U |
| Frequency [Hz] | 50/60 |
| Height from baseplate [mm] | 207 mm |
| High value of nominal voltage at 50Hz [V] | 240 V |
| High value of nominal voltage at 60Hz [V] | 240 V |
| High value of voltage range at 50Hz [V] | 264 V |
| High value of voltage range at 60Hz [V] | 264 V |
| Identical product | 125B3908125F3907125F3908 |
| In scope of WEEE | No |
| Low value of nominal voltage at 50Hz [V] | 115 V |
| Low value of nominal voltage at 60Hz [V] | 115 V |
| Low value of voltage range at 50Hz [V] | 98 V |
| Low value of voltage range at 60Hz [V] | 98 V |
| Material Description | NUS100FSC+ N212FM-C07 DROP IN; 220-240V; |
Characteristic | Value |
|---|---|
| Model number | NUS100FSC+N212FM-C07 drop-in; 220-240V |
| Network power supply [V/Ph/Hz] | 200-240/1/50-60 |
| Oil level switch | None |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 1 |
| Process connection angle [°] | 70.00 ° |
| Process connection comments | Rubber plug |
| Process connection diameter [mm] | 8.1 mm |
| Process connection material | Cu-plated steel |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | NUS100 |
| REACH Candidate List substances | No |
| Refrigerants | R290 |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Segment usage | Refrigeration LTRefrigeration MT |
| Speed Platform | Variable-speed |
| Suction connection angle [°] | 40 ° |
| Suction connection diameter [mm] | 8.10 mm |
| Suction connection height [mm] | 92 mm |
| Suction connection material | Cu-plated steel |
| Swept volume [cm3] | 10.50 cm³ |
| Technology | Reciprocating |
| Total height [mm] | 211.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.1 Kilogram |
| Net weight | 11.75 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 10.368 Liter |
| EAN/UPC | 5715162729687 |