
Reciprocating compressor, NUS125FSC+N212FM-C08 drop-in; 220-240V
125B3903
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220/1/50 220/1/60
125B3903
Product specifications
Characteristic | Value |
|---|---|
| Applications | HBPLBPMBP |
| Approval | CE |
| Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 4.11 Ohm |
| Brand technique | Reciprocating compressor |
| Capacity Control | Inverter |
| China RoHS compliance | Yes |
| Compressor power supply [V] | 220/1/50 220/1/60 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | NUS125FSC |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection angle [°] | 0 ° |
| Discharge connection comments | Rubber plug |
| Discharge connection diameter [mm] | 6.50 mm |
| Discharge connection height [mm] | 201 mm |
| Discharge connection material | Cu-plated steel |
| EU RoHS compliance | Yes |
| Family | U |
| Frequency [Hz] | 50/60 |
| High value of nominal voltage at 50Hz [V] | 240 V |
| High value of nominal voltage at 60Hz [V] | 240 V |
| High value of voltage range at 50Hz [V] | 264 V |
| High value of voltage range at 60Hz [V] | 264 V |
| Identical product | 125B3904125F3903125F3904 |
| In scope of WEEE | No |
| Low value of nominal voltage at 50Hz [V] | 115 V |
| Low value of nominal voltage at 60Hz [V] | 115 V |
| Low value of voltage range at 50Hz [V] | 98 V |
| Low value of voltage range at 60Hz [V] | 98 V |
| Material Description | NUS125FSC+ N212FM-C08 DROP IN; 220-240V |
Characteristic | Value |
|---|---|
| Model number | NUS125FSC+N212FM-C08 drop-in; 220-240V |
| Network power supply [V/Ph/Hz] | 200-240/1/50-60 |
| Oil level switch | None |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 1 |
| Process connection angle [°] | 30.00 ° |
| Process connection comments | Rubber plug |
| Process connection diameter [mm] | 8.1 mm |
| Process connection material | Cu-plated steel |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | NUT125 |
| REACH Candidate List substances | No |
| Refrigerant charge [kg] [Max] | 0.15 kg |
| Refrigerants | R290 |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Segment usage | Refrigeration LTRefrigeration MT |
| Speed Platform | Variable-speed |
| Suction connection angle [°] | 30 ° |
| Suction connection diameter [mm] | 8.10 mm |
| Suction connection height [mm] | 105 mm |
| Suction connection material | Cu-plated steel |
| Swept volume [cm3] | 12.50 cm³ |
| Technology | Reciprocating |
| Total height [mm] | 204.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.1 Kilogram |
| Net weight | 11.75 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 10.368 Liter |
| EAN/UPC | 5702424663575 |