
Reciprocating compressor, NUY45RAb
125B3705
Refrigerants: R290, Segment usage: Refrigeration MT, Compressor power supply [V]: 220-240/1/50
125B3705
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBPHBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes |
| Colour | Black |
| Compressor power supply [V] | 220-240/1/50 |
| Configuration code | Single |
| Contains batteries | No |
| Description | NUY45RAb |
| DG Indicator Profile | Not relevant for dangerous goods |
| Economizer | No |
| EU RoHS compliance | Yes |
| Family | U |
| Frequency [Hz] | 50 |
| High value of nominal voltage at 50Hz [V] | 240 V |
| High value of voltage range at 50Hz [V] | 264 V |
| In scope of WEEE | No |
| Low value of nominal voltage at 50Hz [V] | 220 V |
Characteristic | Value |
|---|---|
| Low value of voltage range at 50Hz [V] | 187 V |
| Material Description | NUY45RAb; HCB; 220-240V/50Hz; Single Pac |
| Model number | NUY45RAb |
| Network power supply [V/Ph/Hz] | 220-240/1/50 |
| Oil level switch | None |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | NUY45 |
| REACH Candidate List substances | No |
| Refrigerants | R290 |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Segment usage | Refrigeration MT |
| Swept volume [cm3] | 4.50 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.8 Kilogram |
| Net weight | 10.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.405 Liter |