
Reciprocating compressor, NUY60RG
125B3520
Refrigerants: R290, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 230/1/50 230/1/60
125B3520
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBPHBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes |
| Compressor power supply [V] | 230/1/50 230/1/60 |
| Contains batteries | No |
| Description | NUY60RG |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Family | U |
| In scope of WEEE | No |
| Material Description | NUY60RG; HCB; 220-240V 50/60Hz; Single p |
| Model number | NUY60RG |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 200-240/1/50-60 |
| Oil level switch | None |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | NUY60 |
| REACH Candidate List substances | No |
| Refrigerants | R290 |
| Segment usage | Refrigeration HTRefrigeration MT |
| Swept volume [cm3] | 6.00 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.72 Kilogram |
| Net weight | 9.48 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 10.368 Liter |