
Reciprocating compressor, NUT120NA
125B3413
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220-240/1/50
125B3413
Product specifications
Characteristic | Value |
|---|---|
| Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 16.62 Ohm |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 220-240/1/50 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | NUT120NA |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection angle [°] | 0 ° |
| Discharge connection comments | Rubber plug |
| Discharge connection diameter [mm] | 6.50 mm |
| Discharge connection height [mm] | 83 mm |
| Discharge connection material | Cu-plated steel |
| Family | U |
| Frequency [Hz] | 50 |
| Height from baseplate [mm] | 207 mm |
| High value of nominal voltage at 50Hz [V] | 240 V |
| High value of voltage range at 50Hz [V] | 255 V |
| Identical product | 125F3413 |
| In scope of WEEE | No |
| Low value of nominal voltage at 50Hz [V] | 220 V |
| Low value of voltage range at 50Hz [V] | 198 V |
| Main winding resistance for single-phase compressors [Ohm] | 5.96 Ohm |
| Material Description | NUT120NA; HCB; 220-240V 50Hz Single Pack |
| Model number | NUT120NA |
| Oil charge [L] | 0.30 L |
| Oil level switch | None |
Characteristic | Value |
|---|---|
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 1 |
| Process connection angle [°] | 50.00 ° |
| Process connection comments | Rubber plug |
| Process connection diameter [mm] | 8.1 mm |
| Process connection material | Cu-plated steel |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | NUS120 |
| Refrigerants | R290 |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Run capacitor capacitance | 6.0 µF |
| Segment usage | Refrigeration LTRefrigeration MT |
| Speed Platform | Fixed-speed |
| Start capacitor capacitance | 60-61 µF |
| Suction connection angle [°] | 20 ° |
| Suction connection diameter [mm] | 8.10 mm |
| Suction connection height [mm] | 92 mm |
| Suction connection material | Cu-plated steel |
| Swept volume [cm3] | 12.50 cm³ |
| Technology | Reciprocating |
| Total height [mm] | 211.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.74 Kilogram |
| Net weight | 10.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.1 Liter |