
Reciprocating compressor, NUY70NRb
125B3321
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 115/1/60
125B3321
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBPMBP |
| Approval | CEUL |
| Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 9.99 Ohm |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Colour | Black |
| Compressor power supply [V] | 115/1/60 |
| Configuration code | Single |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Cut in current HST 60Hz [A] | 24.70 A |
| Description | NUY70NRb |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection angle [°] | 0 ° |
| Discharge connection comments | Rubber plug |
| Discharge connection diameter [mm] | 4.90 mm |
| Discharge connection height [mm] | 83 mm |
| Discharge connection material | Copper |
| Economizer | No |
| Family | U |
| Frequency [Hz] | 60 |
| Height from baseplate [mm] | 177 mm |
| High value of nominal voltage at 60Hz [V] | 127 V |
| High value of voltage range at 60Hz [V] | 140 V |
| In scope of WEEE | No |
| Low value of nominal voltage at 60Hz [V] | 115 V |
| Low value of voltage range at 60Hz [V] | 103 V |
| LRA HST 60Hz [A] | 24.70 A |
| Main winding resistance for single-phase compressors [Ohm] | 2.04 Ohm |
| Material Description | NUY70NRb; HCB; 115-127V 60Hz; Single Pac |
| MCC | 6.1 A |
| Model number | NUY70NRb |
| Motor type | CSR |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 115-127/1/60 |
| No. of phases (compressor) | 1 |
| Oil level switch | None |
| Oil quantity [cm3] | 200 cm³ |
| Oil type | POE |
| Packing format | Single pack |
| Packing quantity | 1 |
| Process connection angle [°] | 70.00 ° |
| Process connection comments | Rubber plug |
| Process connection diameter [mm] | 6.2 mm |
| Process connection material | Copper |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | NUY70 |
| Refrigerant charge [kg] [Max] | 0.15 kg |
| Refrigerants | R290 |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Run capacitor capacitance | 10.0 µF |
| Segment usage | Refrigeration LTRefrigeration MT |
| Speed Platform | Fixed-speed |
| Start capacitor capacitance | 150 µF |
| Suction connection angle [°] | 40 ° |
| Suction connection diameter [mm] | 6.20 mm |
| Suction connection height [mm] | 92 mm |
| Suction connection material | Copper |
| Swept volume [cm3] | 6.70 cm³ |
| Technology | Reciprocating |
| Total height [mm] | 183.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| Winding temperature short term [°C] [Max] | 135 °C |
| Winding temperature stat [°C] [Max] | 115 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.8 Kilogram |
| Net weight | 9.53 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 10.368 Liter |
| EAN/UPC | 5715162726075 |