
Reciprocating compressor, NUT60LRb
125B3313
Refrigerants: R290, Segment usage: Refrigeration LT, Compressor power supply [V]: 115/1/60
125B3313
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CEUL |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| Description | NUT60LRb |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Family | U |
| Frequency [Hz] | 60 |
| High value of nominal voltage at 60Hz [V] | 127 V |
| High value of voltage range at 60Hz [V] | 140 V |
| In scope of WEEE | No |
| Low value of nominal voltage at 60Hz [V] | 115 V |
| Low value of voltage range at 60Hz [V] | 98 V |
| Material Description | NUT60LRb; CN; 115-127V 60Hz; Single Pack |
Characteristic | Value |
|---|---|
| Model number | NUT60LRb |
| Network power supply [V/Ph/Hz] | 115-127/1/60 |
| Oil level switch | None |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | NUT60 |
| REACH Candidate List substances | No |
| Refrigerants | R290 |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Segment usage | Refrigeration LT |
| Speed Platform | Fixed-speed |
| Swept volume [cm3] | 6.00 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.75 Kilogram |
| Net weight | 9.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.358 Liter |
| EAN/UPC | 5715162723241 |