
Reciprocating compressor, GU45TG
125B0087
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220/1/50 220/1/60
125B0087
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUL |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes |
| Compressor power supply [V] | 220/1/50 220/1/60 |
| Contains batteries | No |
| Description | GU45TG |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Family | U |
| In scope of WEEE | No |
| Material Description | GU45TG SPEC; 200-220/220-230V 50/60Hz IP |
| Model number | GU45TG |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 200-240/1/50-60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Packing quantity | 42 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | GU45 |
| REACH Candidate List substances | No |
| Refrigerants | R290 |
| Segment usage | Refrigeration LTRefrigeration MT |
| Swept volume [cm3] | 29.95 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.84 Kilogram |
| Net weight | 8.64 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.953 Liter |