
Reciprocating compressor, GE55AG
125B0009
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50 230/1/60
125B0009
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes |
| China RoHS exemption clause | 8.3.1 |
| Compressor power supply [V] | 230/1/50 230/1/60 |
| Contains batteries | No |
| Description | GE55AG |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(c)-I |
| Family | U |
| In scope of WEEE | No |
| Material Description | GE55AG; SP; 220-240V 50-60Hz; Single Pac |
Characteristic | Value |
|---|---|
| Model number | GE55AG |
| Network power supply [V/Ph/Hz] | 200-240/1/50-60 |
| Oil level switch | None |
| Packing format | Single pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | GE55 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134a |
| Segment usage | Refrigeration LT |
| Swept volume [cm3] | 5.50 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.15 Kilogram |
| Net weight | 7.9 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.178 Liter |
| EAN/UPC | 5715162724385 |