Reciprocating compressor, NUT120NF
123G5033
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT, Compressor power supply [V]: 220-240/1/60
123G5033
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBPMBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 220-240/1/60 |
| Contains batteries | No |
| Description | NUT120NF |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | U |
| Material Description | NUT120NF; SPAIN; 220-240V 60Hz Single Pa |
| Model number | NUT120NF |
| Network power supply [V/Ph/Hz] | 220-240/1/60 |
Characteristic | Value |
|---|---|
| Oil level switch | None |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | NUS120 |
| Refrigerants | R290 |
| Segment usage | Refrigeration LTRefrigeration MT |
| Swept volume [cm3] | 12.50 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.74 Kilogram |
| Net weight | 10.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.096 Liter |