Reciprocating compressor, NUT120NA
123G5032
Refrigerants: R290, Segment usage: Refrigeration LT; Refrigeration MT
123G5032
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBPMBP |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Contains batteries | No |
| Description | NUT120NA |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | U |
| Material Description | NUT120NA; SPAIN; 220-240V 50Hz Single Pa |
| Model number | NUT120NA |
| Network power supply [V/Ph/Hz] | 220-240/1/60 |
| Oil level switch | None |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | NUS120 |
| Refrigerants | R290 |
| Segment usage | Refrigeration LTRefrigeration MT |
| Swept volume [cm3] | 12.50 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.74 Kilogram |
| Net weight | 10.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.096 Liter |