
Reciprocating compressor, NUY45RRa
123G5003
Refrigerants: R290, Segment usage: Refrigeration MT, Compressor power supply [V]: 220-240V/1/50-60
123G5003
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBPHBP |
| Approval | CEUL |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Compressor power supply [V] | 220-240V/1/50-60 |
| Contains batteries | No |
| Description | NUY45RRa |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | U |
| In scope of WEEE | No |
| Material Description | NUY45RRa; SPAIN;220-240V 50Hz; I PACK |
Characteristic | Value |
|---|---|
| Model number | NUY45RRa |
| Network power supply [V/Ph/Hz] | 200-240/1/50-60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor U |
| Product Type | NUY45 |
| REACH Candidate List substances | No |
| Refrigerants | R290 |
| Segment usage | Refrigeration MT |
| Swept volume [cm3] | 4.50 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.71 Kilogram |
| Net weight | 9.47 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.405 Liter |