
Reciprocating compressor, S26TN
123F5521
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: S range
123F5521
Product specifications
Characteristic | Value |
|---|---|
| Applications | HBPMBP |
| Approval | Out of scope |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 230/1/60 |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | S26TN |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | S |
| In scope of WEEE | No |
| Material Description | S26TN; 230V 60Hz ~1; I-Pack |
| Model number | S26TN |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 208-230/1/60 |
| Packing format | Industrial pack |
| Packing quantity | 42 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor S |
| Product Type | S26 |
| Refrigerants | R22 |
| Segment usage | Refrigeration MT |
| Swept volume [cm3] | 25.93 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23.1 Kilogram |
| Net weight | 22.7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22 Liter |
| EAN/UPC | 5715162722701 |