
Reciprocating compressor, NS26F3
123F3168
Refrigerants: R290, Segment usage: Refrigeration LT, Compressor power supply [V]: 400/3/50 440/3/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: S range
123F3168
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | Out of scope |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 400/3/50 440/3/60 |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | NS26F3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | S |
| In scope of WEEE | No |
| Material Description | NS26F3; 400/440V 50/60Hz ~3; I Pack |
| Model number | NS26F3 |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Packing format | Industrial pack |
| Packing quantity | 42 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor S |
| Product Type | NS26 |
| Refrigerants | R290 |
| Segment usage | Refrigeration LT |
| Swept volume [cm3] | 25.93 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23 Kilogram |
| Net weight | 22.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.009 Liter |