
Reciprocating compressor, MS22T3-V
123F2561
Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60
123F2561
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Colour | Black |
| Compressor power supply [V] | 400/3/50 460/3/60 |
| Configuration code | Single |
| Contains batteries | No |
| Description | MS22T3-V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Economizer | No |
| EU RoHS compliance | Yes without exemptions |
| Family | S |
| In scope of WEEE | No |
| Material Description | MS22T3-V; 400/440V 50/60Hz ~3; I Pack |
Characteristic | Value |
|---|---|
| Model number | MS22T3-V |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Packing quantity | 48 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor S |
| Product Type | MS22 |
| REACH Candidate List substances | No |
| Segment usage | Refrigeration MT |
| Swept volume [cm3] | 21.75 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20.4 Kilogram |
| Net weight | 20 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22 Liter |