
Reciprocating compressor, MS22TB-V
123F2534
Refrigerants: R404A, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/1/50
123F2534
Product specifications
Characteristic | Value |
|---|---|
| Applications | HBPMBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Compressor power supply [V] | 230/1/50 |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | MS22TB-V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | S |
| In scope of WEEE | No |
| Material Description | MS22TB-V; 220-240V 50Hz ~1; I-PACK |
Characteristic | Value |
|---|---|
| Model number | MS22TB-V |
| Network power supply [V/Ph/Hz] | 220-240/1/50 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor S |
| Product Type | MS22 |
| REACH Candidate List substances | No |
| Refrigerants | R404A |
| Segment usage | Refrigeration MT |
| Swept volume [cm3] | 21.75 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Net weight | 20 Kilogram |
| Volume | 22.009 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424666521 |