
Reciprocating compressor, MS18T3
123F2520
Refrigerants: R404A, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60
123F2520
Product specifications
Characteristic | Value |
|---|---|
| Applications | HBPMBP |
| Approval | CE |
| Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 21.80 Ohm |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Colour | Black |
| Compressor power supply [V] | 400/3/50 460/3/60 |
| Configuration code | Single |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | MS18T3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection height [mm] | 82 mm |
| Economizer | No |
| EU RoHS compliance | Yes without exemptions |
| Family | S |
| Frequency [Hz] | 50/60 |
| Height from baseplate [mm] | 252 mm |
| High value of nominal voltage at 50Hz [V] | 400 V |
| High value of nominal voltage at 60Hz [V] | 440 V |
| High value of voltage range at 50Hz [V] | 440 V |
| High value of voltage range at 60Hz [V] | 484 V |
| In scope of WEEE | No |
| Low value of nominal voltage at 50Hz [V] | 400 V |
| Low value of nominal voltage at 60Hz [V] | 440 V |
| Low value of voltage range at 50Hz [V] | 340 V |
| Low value of voltage range at 60Hz [V] | 374 V |
| Main winding resistance for single-phase compressors [Ohm] | 16.05 Ohm |
| Material Description | MS18T3/ 400/440V 50/60HZ ~3/ I-PACK |
| MCC | 3.00 A |
Characteristic | Value |
|---|---|
| Model number | MS18T3 |
| Motor type | 3-ph |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| No. of phases (compressor) | 3 |
| Oil level switch | None |
| Oil quantity [cm3] | 887 cm³ |
| Oil type | POE |
| Packing format | Industrial pack |
| Packing quantity | 48 |
| Phase | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor S |
| Product Type | MS18 |
| REACH Candidate List substances | No |
| Refrigerant charge [kg] [Max] | 1.70 kg |
| Refrigerants | R404A |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Segment usage | Refrigeration MT |
| Suction connection height [mm] | 240 mm |
| Swept volume [cm3] | 18.10 cm³ |
| Technology | Reciprocating |
| Total height [mm] | 258.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| Voltage 50Hz [V] | 400 V |
| Voltage 50Hz [V] [Max] | 400 V |
| Voltage 60Hz [V] | 440 V |
| Voltage 60Hz [V] [Max] | 440 V |
| Winding temperature short term [°C] [Max] | 135 °C |
| Winding temperature stat [°C] [Max] | 115 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 20.4 Kilogram |
| Net weight | 20 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.009 Liter |
| EAN/UPC | 5702424666668 |