
Reciprocating compressor, MS34FF
123F2174
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/60
123F2174
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CEUL |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Compressor power supply [V] | 230/1/60 |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | MS34FF |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | S |
| Frequency [Hz] | 60 |
| High value of nominal voltage at 60Hz [V] | 230 V |
| High value of voltage range at 60Hz [V] | 253 V |
| In scope of WEEE | No |
| Low value of nominal voltage at 60Hz [V] | 208 V |
| Low value of voltage range at 60Hz [V] | 177 V |
Characteristic | Value |
|---|---|
| Material Description | MS34FF; 208-230V 60Hz ~1; I-PACK |
| Model number | MS34FF |
| Network power supply [V/Ph/Hz] | 208-230/1/60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Packing quantity | 42 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor S |
| Product Type | MS34 |
| REACH Candidate List substances | No |
| Refrigerants | R404A |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Segment usage | Refrigeration LT |
| Swept volume [cm3] | 34.42 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Net weight | 22 Kilogram |
| Volume | 22.009 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424666996 |