
Reciprocating compressor, MS26FG-V
123F2168
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50 230/1/60
123F2168
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Compressor power supply [V] | 230/1/50 230/1/60 |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | MS26FG-V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | S |
| Frequency [Hz] | 50/60 |
| High value of nominal voltage at 50Hz [V] | 220 V |
| High value of nominal voltage at 60Hz [V] | 230 V |
| High value of voltage range at 50Hz [V] | 242 V |
| High value of voltage range at 60Hz [V] | 253 V |
| In scope of WEEE | No |
| Low value of nominal voltage at 50Hz [V] | 200 V |
| Low value of nominal voltage at 60Hz [V] | 230 V |
Characteristic | Value |
|---|---|
| Low value of voltage range at 50Hz [V] | 180 V |
| Low value of voltage range at 60Hz [V] | 196 V |
| Material Description | MS26FG-V; 200-220/230V 50/60Hz ~1; I-PAC |
| Model number | MS26FG-V |
| Network power supply [V/Ph/Hz] | 200-240/1/50-60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor S |
| Product Type | MS26 |
| REACH Candidate List substances | No |
| Refrigerants | R404A |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Segment usage | Refrigeration LT |
| Speed Platform | Fixed-speed |
| Swept volume [cm3] | 25.93 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Net weight | 22 Kilogram |
| Volume | 22.009 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424667054 |