
Reciprocating compressor, GS26TG-V
123F1603
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50 220/1/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: S range
123F1603
Product specifications
Characteristic | Value |
|---|---|
| Applications | HBPMBP |
| Approval | ULVDE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 220/1/50 220/1/60 |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | GS26TG-V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | S |
| Frequency [Hz] | 50/60 |
| High value of nominal voltage at 50Hz [V] | 220 V |
| High value of nominal voltage at 60Hz [V] | 230 V |
| High value of voltage range at 50Hz [V] | 242 V |
| High value of voltage range at 60Hz [V] | 253 V |
| In scope of WEEE | No |
| Low value of nominal voltage at 50Hz [V] | 200 V |
| Low value of nominal voltage at 60Hz [V] | 220 V |
| Low value of voltage range at 50Hz [V] | 170 V |
Characteristic | Value |
|---|---|
| Low value of voltage range at 60Hz [V] | 187 V |
| Material Description | GS26TG-V; 200-220/220-230V 50/60Hz; I-PA |
| Model number | GS26TG-V |
| Network power supply [V/Ph/Hz] | 200-240/1/50-60 |
| Packing format | Industrial pack |
| Packing quantity | 42 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor S |
| Product Type | GS26 |
| Refrigerants | R134a |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Segment usage | Refrigeration MT |
| Speed Platform | Fixed-speed |
| Swept volume [cm3] | 25.93 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.123 Kilogram |
| Net weight | 22 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22 Liter |
| EAN/UPC | 5715162722886 |