
Reciprocating compressor, DST42NA
123B6023
Compressor power supply [V]: 220-240/1/50
123B6023
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating compressor |
| Compressor power supply [V] | 220-240/1/50 |
| Contains batteries | No |
| Description | DST42NA |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | S |
| Material Description | DST42NA; 220-240V 50Hz ~1; Single Pack |
| Model number | DST42NA |
| Network power supply [V/Ph/Hz] | 220-240/1/50 |
Characteristic | Value |
|---|---|
| Oil level switch | None |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor S |
| Product Type | DST42 |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23.6 Kilogram |
| Net weight | 23 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 22.009 Liter |