
Reciprocating compressor, DST38N3
123B6022
Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 440/3/60
123B6022
Product specifications
Characteristic | Value |
|---|---|
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Compressor power supply [V] | 400/3/50 440/3/60 |
| Contains batteries | No |
| Description | DST38N3 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | S |
| In scope of WEEE | No |
| Material Description | DST38N3; 400-440V 50/60Hz Single Pack |
| Model number | DST38N3 |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Oil level switch | None |
| Packing format | Single pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor S |
| Product Type | DST38 |
| REACH Candidate List substances | No |
| Segment usage | Refrigeration MT |
| Swept volume [cm3] | 38.00 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 23.42 Kilogram |
| Net weight | 23 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 21.836 Liter |