
Reciprocating compressor, NPT14RA
125B3703
Refrigerants: R290, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50
125B3703
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes |
| Compressor power supply [V] | 220/1/50 |
| Contains batteries | No |
| Description | NPT14RA |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Family | P |
| In scope of WEEE | No |
| Material Description | NPT14RA; HCB; 220-240V 50Hz ~1; SPack |
| Model number | NPT14RA |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 220-240/1/50 |
| Oil level switch | None |
| Packing format | Single pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor P |
| Product Type | NPT14 |
| REACH Candidate List substances | No |
| Refrigerants | R290 |
| Segment usage | Refrigeration MT |
| Swept volume [cm3] | 14.32 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.6 Kilogram |
| Net weight | 12.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 13.075 Liter |
| EAN/UPC | 5715162728482 |