
Reciprocating compressor, MPT14RF
123F2543
Refrigerants: R404A, Segment usage: Refrigeration MT, Compressor power supply [V]: 220-230/1/60
123F2543
Product specifications
Characteristic | Value |
|---|---|
| Applications | HBP |
| Approval | CEUL |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Compressor power supply [V] | 220-230/1/60 |
| Contains batteries | No |
| Description | MPT14RF |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | P |
| Frequency [Hz] | 60 |
| High value of nominal voltage at 60Hz [V] | 230 V |
| High value of voltage range at 60Hz [V] | 253 V |
| In scope of WEEE | No |
| Low value of nominal voltage at 60Hz [V] | 220 V |
| Low value of voltage range at 60Hz [V] | 187 V |
Characteristic | Value |
|---|---|
| Material Description | MPT14RF; 220-230V 60Hz; I Pack |
| Model number | MPT14RF |
| Network power supply [V/Ph/Hz] | 208-230/1/60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Packing quantity | 120 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor P |
| Product Type | MPT14 |
| REACH Candidate List substances | No |
| Refrigerants | R404A |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Segment usage | Refrigeration MT |
| Swept volume [cm3] | 14.32 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12.8 Kilogram |
| Net weight | 12.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 13.075 Liter |