
Reciprocating compressor, MPT14LA
123F2126
Refrigerants: R404A; R452A; R448A; R449A, Segment usage: Refrigeration LT, Compressor power supply [V]: 220/1/50
123F2126
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CCCVDE |
| Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 9.67 Ohm |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Colour | Black |
| Compressor power supply [V] | 220/1/50 |
| Configuration code | Single |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Cut in current HST 50Hz [A] | 16.00 A |
| Description | MPT14LA |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection angle [°] | 0 ° |
| Discharge connection comments | Rubber plug |
| Discharge connection diameter [mm] | 8.10 mm |
| Discharge connection height [mm] | 121 mm |
| Discharge connection material | Cu-plated steel |
| Economizer | No |
| EU RoHS compliance | Yes without exemptions |
| Family | P |
| Frequency [Hz] | 50 |
| Height from baseplate [mm] | 211 mm |
| High value of nominal voltage at 50Hz [V] | 240 V |
| High value of voltage range at 50Hz [V] | 264 V |
| Identical product | 123B2126 |
| In scope of WEEE | No |
| Low value of nominal voltage at 50Hz [V] | 220 V |
| Low value of voltage range at 50Hz [V] | 187 V |
| LRA HST 50Hz [A] | 16.00 A |
| Main winding resistance for single-phase compressors [Ohm] | 5.02 Ohm |
| Material Description | MPT14LA/ 220-240V 50Hz ~1/ I-PACK |
| MCC | 5.00 A |
| Model number | MPT14LA |
Characteristic | Value |
|---|---|
| Motor type | CSR |
| Network power supply [V/Ph/Hz] | 220-240/1/50 |
| No. of phases (compressor) | 1 |
| Oil level switch | None |
| Oil quantity [cm3] | 400 cm³ |
| Oil type | POE |
| Packing format | Industrial pack |
| Packing quantity | 120 |
| Process connection angle [°] | 50.00 ° |
| Process connection comments | Rubber plug |
| Process connection diameter [mm] | 6.5 mm |
| Process connection material | Cu-plated steel |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor P |
| Product Type | MPT14 |
| REACH Candidate List substances | No |
| Refrigerant charge [kg] [Max] | 1.15 kg |
| Refrigerants | R404AR448AR449AR452A |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Run capacitor capacitance | 10.0 µF |
| Segment usage | Refrigeration LT |
| Start capacitor capacitance | 47-56 µF |
| Suction connection angle [°] | 20 ° |
| Suction connection diameter [mm] | 8.10 mm |
| Suction connection height [mm] | 125 mm |
| Suction connection material | Cu-plated steel |
| Swept volume [cm3] | 14.32 cm³ |
| Technology | Reciprocating |
| Total height [mm] | 217.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| Voltage 50Hz [V] | 220 V |
| Voltage 50Hz [V] [Max] | 240 V |
| Winding temperature short term [°C] [Max] | 135 °C |
| Winding temperature stat [°C] [Max] | 115 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 13.7 Kilogram |
| Net weight | 13.4 Kilogram |
| Volume | 13.075 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424667337 |
| Proposition 65 | Cancer and Reproductive Harm |