
Reciprocating compressor, MTZ160HW6VE
MTZ160-6VI
Refrigerants: R404A; R407C; R407A; R134a; R407F, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/3/50, Packing format: Single pack
MTZ160-6VI
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUKCA |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.38.18.3.1 |
| Colour | Blue |
| Compressor power supply [V] | 230/3/50 |
| Configuration code | Single |
| Connection type | Rotolock |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Cylinder | 4 |
| Description | MTZ160-6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 352 mm |
| Discharge connection height [mm] | 125 mm |
| Discharge connection pipe size [in] | 3/4 in |
| Discharge connection size [in] | 1-1/4 in |
| Drawing number | 8504011e |
| Economizer | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c)7(a)7(c)-I |
| Factory HP [bar] | 25 bar |
| Factory LP [bar] | 25 bar |
| Family | MTZ |
| Fitting remark | (shipped with rotolock version only) |
| Fitting sleeve | ODF |
| Fitting standard | Rotolock |
| Frequency [Hz] | 50 |
| Gauge port HP | None |
| Gauge port LP | Schrader |
| Glass mounting | Threaded |
| Glass torque [Nm] | 50 N-m |
| GP LP torque [Nm] | 15 N-m |
| High Side TS Max | 150.0 °C |
| High Side TS Min | -35.0 °C |
| High Side Volume | 1.2 L |
| High value of nominal voltage at 50Hz [V] | 230 V |
| High value of voltage range at 50Hz [V] | 253 V |
| In scope of WEEE | No |
| IP protection class | IP54 (with cable gland) |
| Low Side TS Max | 50.0 °C |
| Low Side TS Min | -35.0 °C |
| Low Side Volume | 31.0 L |
| Low value of nominal voltage at 50Hz [V] | 230 V |
| Low value of voltage range at 50Hz [V] | 207 V |
| LRA | 208 A |
| Material Description | COMPRESSOR OSG-EQUAL MULTIREF |
| Max pressure (PS) - high side | 29.40 bar |
Characteristic | Value |
|---|---|
| Max pressure (PS) - low side | 22.60 bar |
| Maximum Operating Current [MOC] | 51.4 A |
| MCC | 51 A |
| Model number | MTZ160HW6VE |
| Motor protection | Internal overload protector |
| Mounting torque [Nm] | 50.00 N-m |
| Network power supply [V/Ph/Hz] | 200-230/3/50 |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 3.90 L |
| Oil equalization | 3/8'' flare SAE |
| Oil equalization torque [Nm] | 30 N-m |
| Oil level switch | None |
| Oil reference | 175PZ |
| Packaging height [mm] | 720 mm |
| Packaging length [mm] | 570 mm |
| Packaging weight [Kg] | 72 kg |
| Packaging width [mm] | 400 mm |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 3 |
| Power connections | Screw connectors 10-32 UNF x 9.5 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor MTZ |
| Product Type | MTZ160 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Diboron trioxide (B2O3, CAS no. 1303-86-2) |
| Refrigerant charge [kg] [Max] | 10.00 kg |
| Refrigerants | R134aR404AR407AR407CR407F |
| Rotational speed at 50Hz [rpm] | 2900 rpm |
| SCIP dossier no. | 6971587b-85b6-4808-886d-274e8a9998d4 |
| Segment usage | Refrigeration MT |
| Shipped fittings | Suction and discharge solder sleeves, rotolock nuts and gaskets |
| Shipped instructions | Installation instructions |
| Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
| Shipped oil | Initial oil charge |
| Suction connection height [mm] | 233 mm |
| Suction connection material | - |
| Suction connection pipe size [in] | 1-1/8 in |
| Suction connection size [in] | 1-3/4 in |
| Swept volume [cm3] | 271.55 cm³ |
| Technology | Reciprocating |
| Test dif [bar] [Max] | 30 bar |
| Test HP [bar] [Max] | 30.0 bar |
| Test LP [bar] [Max] | 25.0 bar |
| Torque earth [Nm] | 3.00 N-m |
| Torque power [Nm] | 3.00 N-m |
| Total height [mm] | 540.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| Winding resistance for three-phase compressors with identical windings [Ohm] | 0.38 Ohm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 74.75 Kilogram |
| Net weight | 71 Kilogram |
| Volume | 100.754 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428661720 |
| Proposition 65 | Cancer and Reproductive Harm |