
Reciprocating compressor, MT44HJ9AVE
MT44-9VI
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 380/3/60, Packing format: Single pack
MT44-9VI
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEULUKCA |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Colour | Blue |
| Compressor power supply [V] | 380/3/60 |
| Configuration code | Single |
| Connection type | Rotolock |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Cylinder | 2 |
| Description | MT044-9 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 288 mm |
| Discharge connection height [mm] | 74 mm |
| Discharge connection pipe size [in] | 3/4 in |
| Discharge connection size [in] | 1-1/4 in |
| Drawing number | 8502012g |
| Economizer | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Factory HP [bar] | 25 bar |
| Factory LP [bar] | 25 bar |
| Family | MT |
| Fitting remark | (shipped with rotolock version only) |
| Fitting sleeve | ODF |
| Fitting standard | Rotolock |
| Frequency [Hz] | 60 |
| Gauge port HP | None |
| Gauge port LP | Schrader |
| Glass mounting | Threaded |
| Glass torque [Nm] | 50 N-m |
| GP LP torque [Nm] | 15 N-m |
| High value of nominal voltage at 60Hz [V] | 380 V |
| High value of voltage range at 60Hz [V] | 418 V |
| Identical product | MT44-9VM |
| In scope of WEEE | No |
| IP protection class | IP55 (with cable gland) |
| Low value of nominal voltage at 60Hz [V] | 380 V |
| Low value of voltage range at 60Hz [V] | 342 V |
| LRA | 78 A |
| Material Description | COMPRESSOR MINER OSG-EQUAL |
| Max pressure (PS) - high side | 27.80 bar |
| Max pressure (PS) - low side | 18.40 bar |
| Maximum Operating Current [MOC] | 12 A |
| MCC | 13 A |
Characteristic | Value |
|---|---|
| Model number | MT44HJ9AVE |
| Motor protection | Internal overload protector |
| Mounting torque [Nm] | 15.00 N-m |
| Network power supply [V/Ph/Hz] | 380-400/3/60 |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 1.80 L |
| Oil equalization | 3/8'' flare SAE |
| Oil equalization torque [Nm] | 30 N-m |
| Oil level switch | None |
| Oil reference | 160P |
| Packaging height [mm] | 455 mm |
| Packaging length [mm] | 395 mm |
| Packaging weight [Kg] | 38 kg |
| Packaging width [mm] | 365 mm |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 3 |
| Power connections | Spade |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor MT |
| Product Type | MT044 |
| REACH Candidate List substances | Diboron trioxide (B2O3, CAS no. 1303-86-2)Lead (CAS no. 7439-92-1) |
| Refrigerant charge [kg] [Max] | 5.00 kg |
| Refrigerants | R22 |
| Rotational speed at 60Hz [rpm] | 3500 rpm |
| SCIP dossier no. | 9b3fb119-9852-486a-92dd-53aa9c96fd3b |
| Segment usage | Refrigeration MT |
| Shipped fittings | Suction and discharge solder sleeves, rotolock nuts and gaskets |
| Shipped instructions | Installation instructions |
| Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
| Shipped oil | Initial oil charge |
| Suction connection height [mm] | 265 mm |
| Suction connection material | - |
| Suction connection pipe size [in] | 7/8 in |
| Suction connection size [in] | 1-3/4 in |
| Swept volume [cm3] | 76.22 cm³ |
| Technology | Reciprocating |
| Test dif [bar] [Max] | 30 bar |
| Test HP [bar] [Max] | 30.0 bar |
| Test LP [bar] [Max] | 25.0 bar |
| Torque earth [Nm] | 3.00 N-m |
| Torque power [Nm] | 3.00 N-m |
| Total height [mm] | 413.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| UL mark | Yes |
| Viscosity [cP] | 32.0 cP |
| Winding resistance for three-phase compressors with identical windings [Ohm] | 1.68 Ohm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 38.5 Kilogram |
| Net weight | 36 Kilogram |
| Volume | 61.548 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428662130 |
| Proposition 65 | Cancer and Reproductive Harm |