
Reciprocating compressor, MT40JH6GVE
MT40-6VI
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 230/3/50, Packing format: Single pack
MT40-6VI
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUKCA |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.1 |
| Colour | Blue |
| Compressor power supply [V] | 230/3/50 |
| Configuration code | Single |
| Connection type | Rotolock |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Cylinder | 1 |
| Description | MT040-6 |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 224 mm |
| Discharge connection height [mm] | 68 mm |
| Discharge connection pipe size [in] | 1/2 in |
| Discharge connection size [in] | 1 in |
| Drawing number | 8501025f |
| Economizer | No |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I |
| Factory HP [bar] | 25 bar |
| Factory LP [bar] | 25 bar |
| Family | MT |
| Fitting remark | (shipped with rotolock version only) |
| Fitting sleeve | ODF |
| Fitting standard | Rotolock |
| Frequency [Hz] | 50 |
| Gauge port HP | None |
| Gauge port LP | Schrader |
| Glass mounting | Threaded |
| Glass torque [Nm] | 50 N-m |
| GP LP torque [Nm] | 15 N-m |
| High Side TS Max | 150.0 °C |
| High Side TS Min | -35.0 °C |
| High Side Volume | 0.3 L |
| High value of nominal voltage at 50Hz [V] | 230 V |
| High value of voltage range at 50Hz [V] | 253 V |
| In scope of WEEE | No |
| IP protection class | IP55 (with cable gland) |
| Low Side TS Max | 50.0 °C |
| Low Side TS Min | -35.0 °C |
| Low Side Volume | 7.5 L |
| Low value of nominal voltage at 50Hz [V] | 230 V |
| Low value of voltage range at 50Hz [V] | 207 V |
| LRA | 74 A |
| Material Description | COMPRESSOR MINER OSG-EQUAL |
| Max pressure (PS) - high side | 29.40 bar |
Characteristic | Value |
|---|---|
| Max pressure (PS) - low side | 18.40 bar |
| Maximum Operating Current [MOC] | 18.6 A |
| MCC | 18 A |
| Model number | MT40JH6GVE |
| Motor protection | Internal overload protector |
| Mounting torque [Nm] | 15.00 N-m |
| Network power supply [V/Ph/Hz] | 200-230/3/50 |
| Number of starts per hour [Max] | 12 |
| Oil charge [L] | 0.95 L |
| Oil equalization | 3/8'' flare SAE |
| Oil equalization torque [Nm] | 30 N-m |
| Oil level switch | None |
| Oil reference | 160P |
| Packaging height [mm] | 385 mm |
| Packaging length [mm] | 330 mm |
| Packaging weight [Kg] | 28 kg |
| Packaging width [mm] | 295 mm |
| Packing format | Single pack |
| Packing quantity | 1 |
| Phase | 3 |
| Power connections | Spade |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor MT |
| Product Type | MT040 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Diboron trioxide (B2O3, CAS no. 1303-86-2) |
| Refrigerant charge [kg] [Max] | 2.50 kg |
| Refrigerants | R22 |
| Rotational speed at 50Hz [rpm] | 2900 rpm |
| SCIP dossier no. | 5a332c1b-1d1b-4998-8115-d0929877ecb4 |
| Segment usage | Refrigeration MT |
| Shipped fittings | Suction and discharge solder sleeves, rotolock nuts and gaskets |
| Shipped instructions | Installation instructions |
| Shipped mounting | Mounting kit with grommets, bolts, nuts, sleeves and washers |
| Shipped oil | Initial oil charge |
| Suction connection height [mm] | 263 mm |
| Suction connection material | - |
| Suction connection pipe size [in] | 5/8 in |
| Suction connection size [in] | 1-1/4 in |
| Swept volume [cm3] | 67.89 cm³ |
| Technology | Reciprocating |
| Test dif [bar] [Max] | 30 bar |
| Test HP [bar] [Max] | 30.0 bar |
| Test LP [bar] [Max] | 25.0 bar |
| Torque earth [Nm] | 3.00 N-m |
| Torque power [Nm] | 3.00 N-m |
| Total height [mm] | 356.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| Viscosity [cP] | 32.0 cP |
| Winding resistance for three-phase compressors with identical windings [Ohm] | 1.1 Ohm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 28.88 Kilogram |
| Net weight | 27 Kilogram |
| Volume | 37.098 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428662178 |
| Proposition 65 | Cancer and Reproductive Harm |