
Reciprocating compressor, MT32JF9AVE
MT32-9VM
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 380/3/60, Packing format: Industrial pack
MT32-9VM
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| CE mark | Yes |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Compressor power supply [V] | 380/3/60 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | MT032-9 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)-I6(c) |
| Family | MT |
| In scope of WEEE | No |
| LRA | 35 A |
| Material Description | COMPRESSOR MINER OSG-EQUAL |
| Max pressure (PS) - high side | 29.40 bar |
| Max pressure (PS) - low side | 18.40 bar |
Characteristic | Value |
|---|---|
| Maximum Operating Current [MOC] | 8.5 A |
| MCC | 9 A |
| Model number | MT32JF9AVE |
| Network power supply [V/Ph/Hz] | 380-400/3/60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Packing quantity | 12 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor MT |
| Product Type | MT032 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Diboron trioxide (B2O3, CAS no. 1303-86-2) |
| Refrigerants | R22 |
| SCIP dossier no. | 5a332c1b-1d1b-4998-8115-d0929877ecb4 |
| Segment usage | Refrigeration MT |
| Swept volume [cm3] | 53.86 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 27.08 Kilogram |
| Net weight | 25.83 Kilogram |
| Volume | 39.83 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428662291 |
| Proposition 65 | Cancer and Reproductive Harm |