
Reciprocating compressor, MT80HP4CVE
120F0220
Refrigerants: R22, Segment usage: Refrigeration MT, Compressor power supply [V]: 400/3/50 460/3/60, Packing format: Industrial pack
120F0220
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEUL |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Compressor power supply [V] | 400/3/50 460/3/60 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | MT080-4 |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Family | MT |
| In scope of WEEE | No |
| LRA | 85 A |
| Material Description | COMPRESSOR MT80-4VMS MULTIP RECIP |
| Max pressure (PS) - high side | 27.80 bar |
Characteristic | Value |
|---|---|
| Max pressure (PS) - low side | 18.40 bar |
| MCC | 18 A |
| Model number | MT80HP4CVE |
| Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
| Packing format | Industrial pack |
| Packing quantity | 6 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor MT |
| Product Type | MT080 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R22 |
| SCIP dossier no. | 9b3fb119-9852-486a-92dd-53aa9c96fd3b |
| Segment usage | Refrigeration MT |
| Swept volume [cm3] | 135.78 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| Winding resistance for three-phase compressors with identical windings [Ohm] | 1.85 Ohm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 41.67 Kilogram |
| Net weight | 38.54 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428665759 |
| Proposition 65 | Cancer and Reproductive Harm |