
Reciprocating compressor, MT22-5VMS
120F0201
Refrigerants: R404A; R407C; R452A; R407A; R134a; R454C; R407F; R513A; R448A; R455A; R449A, Segment usage: Refrigeration MT, Compressor power supply [V]: 220-240/1/50, Packing format: Industrial pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: MT
120F0201
Product specifications
Characteristic | Value |
|---|---|
| Approval | Out of scope |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 220-240/1/50 |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | MT22-5V |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | MT |
| In scope of WEEE | No |
| Material Description | COMPRESSOR MT22-5VMS MULTIP RECIP |
| Max pressure (PS) - high side | 29.40 bar |
| Max pressure (PS) - low side | 18.40 bar |
Characteristic | Value |
|---|---|
| Model number | MT22-5VMS |
| Network power supply [V/Ph/Hz] | 220-240/1/50 |
| Packing format | Industrial pack |
| Packing quantity | 12 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor MT |
| Product Type | MT022 |
| Refrigerants | R134aR404AR407AR407CR407FR448AR449AR452AR454CR455AR513A |
| Segment usage | Refrigeration MT |
| Swept volume [cm3] | 38.12 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 24.17 Kilogram |
| Net weight | 23 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 37 Liter |
| EAN/UPC | 5702428665872 |