Reciprocating compressor, NMS35FSC+HYL03F-HD drop-in; 115-127V
125F3941
Refrigerants: R290, Segment usage: Refrigeration MT, Compressor power supply [V]: 115-127/1/60
125F3941
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Inverter |
| China RoHS compliance | Yes |
| Compressor power supply [V] | 115-127/1/60 |
| Contains batteries | No |
| Description | NMS35FSC+HYL03F-HD drop-in; 115-127V |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Family | M |
| In scope of WEEE | No |
| Material Description | NMS35FSC+HYL03F-HD drop-in; 115-127V;I P |
| Model number | NMS35FSC+HYL03F-HD drop-in; 115-127V |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 115-127/1/60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor M |
| Product Type | NMS35 |
| REACH Candidate List substances | No |
| Refrigerants | R290 |
| Segment usage | Refrigeration MT |
| Swept volume [cm3] | 3.50 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.75 Kilogram |
| Net weight | 6.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.634 Liter |