
Reciprocating compressor, NLY12LAa
125B3142
Refrigerants: R290, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50
125B3142
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 230/1/50 |
| Contains batteries | No |
| Description | NLY12LAa |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | L |
| In scope of WEEE | No |
| Material Description | NLY12LAa; HCB; 220-240V 50Hz; SPack |
| Model number | NLY12LAa |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 220-240/1/50 |
| Oil level switch | None |
| Packing format | Single pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor L |
| Product Type | NLY12 |
| Refrigerants | R290 |
| Segment usage | Refrigeration LT |
| Swept volume [cm3] | 10.70 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.6 Kilogram |
| Net weight | 11.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.038 Liter |
| EAN/UPC | 5702424663643 |