
Reciprocating compressor, ML90TB
125B0045
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 220-240/1/50
125B0045
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CEVDE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 220-240/1/50 |
| Contains batteries | No |
| Description | ML90TB |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | L |
| Frequency [Hz] | 50 |
| High value of nominal voltage at 50Hz [V] | 240 V |
| High value of voltage range at 50Hz [V] | 264 V |
| In scope of WEEE | No |
| Low value of nominal voltage at 50Hz [V] | 220 V |
| Low value of voltage range at 50Hz [V] | 187 V |
| Material Description | ML90TB; SP; 220-240V/50HZ; Single Pack |
Characteristic | Value |
|---|---|
| Model number | ML90TB |
| Network power supply [V/Ph/Hz] | 220-240/1/50 |
| Oil level switch | None |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor L |
| Product Type | ML90 |
| Refrigerants | R404A |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Segment usage | Refrigeration LT |
| Swept volume [cm3] | 8.85 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.9 Kilogram |
| Net weight | 11.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.038 Liter |