
Reciprocating compressor, RL90TG
123G9001
Refrigerants: R404A; R452A; R454C; R455A, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50 220/1/60
123G9001
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBPHBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Compressor power supply [V] | 220/1/50 220/1/60 |
| Contains batteries | No |
| Description | RL90TG |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | L |
| In scope of WEEE | No |
| Material Description | RL90TG; 19mm; 200-220V/50Hz 220-230V/60H |
| Model number | RL90TG |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 200-240/1/50-60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor L |
| Product Type | RL90 |
| REACH Candidate List substances | No |
| Refrigerants | R404AR452AR454CR455A |
| Segment usage | Refrigeration MT |
| Swept volume [cm3] | 9.09 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Net weight | 11 Kilogram |
| Volume | 12.038 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424664046 |