Reciprocating compressor, GL60TE
123G0053
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 115/1/60
123G0053
Product specifications
Characteristic | Value |
|---|---|
| Applications | HBPMBP |
| Approval | CEUL |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| Description | GL60TE |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | L |
| Material Description | GL60TE SPEC; 115V 60Hz; Single PACK |
| Model number | GL60TE |
| Network power supply [V/Ph/Hz] | 115-127/1/60 |
Characteristic | Value |
|---|---|
| Oil level switch | None |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor L |
| Product Type | GL60 |
| Refrigerants | R134a |
| Segment usage | Refrigeration MT |
| Swept volume [cm3] | 5.98 cm³ |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.9 Kilogram |
| Net weight | 9.7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.405 Liter |