
Reciprocating compressor, MLT12RA
123F2540
Refrigerants: R404A, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50
123F2540
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Compressor power supply [V] | 220/1/50 |
| Contains batteries | No |
| Description | MLT12RA |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | L |
| Frequency [Hz] | 50 |
| High value of nominal voltage at 50Hz [V] | 240 V |
| High value of voltage range at 50Hz [V] | 255 V |
| In scope of WEEE | No |
| Low value of nominal voltage at 50Hz [V] | 220 V |
| Low value of voltage range at 50Hz [V] | 198 V |
| Material Description | MLT12RA; 220-240V 50Hz ~1; I-Pack |
Characteristic | Value |
|---|---|
| Model number | MLT12RA |
| Network power supply [V/Ph/Hz] | 220-240/1/50 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Packing quantity | 120 |
| Phase | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor L |
| Product Type | MLT12 |
| REACH Candidate List substances | No |
| Refrigerants | R404A |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Segment usage | Refrigeration MT |
| Speed Platform | Fixed-speed |
| Swept volume [cm3] | 10.70 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.7 Kilogram |
| Net weight | 10.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 12.038 Liter |
| EAN/UPC | 5702424666460 |