
Reciprocating compressor, ML45FG
123F2104
Refrigerants: R404A, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50 230/1/60
123F2104
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CCCVDE |
| Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 18.00 Ohm |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Colour | Black |
| Compressor power supply [V] | 230/1/50 230/1/60 |
| Configuration code | Single |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | ML45FG |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection angle [°] | 0 ° |
| Discharge connection comments | Rubber plug |
| Discharge connection diameter [mm] | 4.90 mm |
| Discharge connection height [mm] | 108 mm |
| Discharge connection material | Cu-plated steel |
| Economizer | No |
| EU RoHS compliance | Yes without exemptions |
| Family | L |
| Frequency [Hz] | 50/60 |
| Height from baseplate [mm] | 186 mm |
| High value of nominal voltage at 50Hz [V] | 240 V |
| High value of nominal voltage at 60Hz [V] | 230 V |
| High value of voltage range at 50Hz [V] | 255 V |
| High value of voltage range at 60Hz [V] | 253 V |
| Identical product | 123B2104 |
| In scope of WEEE | No |
| Low value of nominal voltage at 50Hz [V] | 200 V |
| Low value of nominal voltage at 60Hz [V] | 220 V |
| Low value of voltage range at 50Hz [V] | 170 V |
| Low value of voltage range at 60Hz [V] | 187 V |
| Main winding resistance for single-phase compressors [Ohm] | 8.41 Ohm |
| Material Description | ML45FG/ 200-240/220-230V 50/60Hz ~1/ I-P |
| MCC | 2.30 A |
| Model number | ML45FG |
Characteristic | Value |
|---|---|
| Motor type | CSIR |
| Network power supply [V/Ph/Hz] | 200-240/1/50-60 |
| No. of phases (compressor) | 1 |
| Oil level switch | None |
| Oil quantity [cm3] | 300 cm³ |
| Oil type | POE |
| Packing format | Industrial pack |
| Packing quantity | 120 |
| Process connection angle [°] | 50.00 ° |
| Process connection comments | Rubber plug |
| Process connection diameter [mm] | 6.5 mm |
| Process connection material | Cu-plated steel |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor L |
| Product Type | ML45 |
| REACH Candidate List substances | No |
| Refrigerant charge [kg] [Max] | 1.15 kg |
| Refrigerants | R404A |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Segment usage | Refrigeration LT |
| Speed Platform | Fixed-speed |
| Suction connection angle [°] | 20 ° |
| Suction connection diameter [mm] | 6.50 mm |
| Suction connection height [mm] | 113 mm |
| Suction connection material | Cu-plated steel |
| Swept volume [cm3] | 4.56 cm³ |
| Technology | Reciprocating |
| Total height [mm] | 192.0 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
| Voltage 50Hz [V] | 200 V |
| Voltage 50Hz [V] [Max] | 240 V |
| Voltage 60Hz [V] | 220 V |
| Voltage 60Hz [V] [Max] | 230 V |
| Winding temperature short term [°C] [Max] | 135 °C |
| Winding temperature stat [°C] [Max] | 115 °C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.5 Kilogram |
| Net weight | 10.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.405 Liter |
| EAN/UPC | 5702424667559 |