
Reciprocating compressor, GLT80TDC
123F1902
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 115/1/60
123F1902
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| Description | GLT80TDC |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | L |
| In scope of WEEE | No |
| Material Description | GLT80TDC; 24-42V DC; l-Pack |
| Model number | GLT80TDC |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 115-127/1/60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor L |
| Product Type | GLT80 |
| REACH Candidate List substances | No |
| Refrigerants | R134a |
| Segment usage | Refrigeration MT |
| Swept volume [cm3] | 8.00 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.6 Kilogram |
| Net weight | 8.4 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.405 Liter |
| EAN/UPC | 5715162724187 |