
Reciprocating compressor, GLY12RRa
123F1601
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 115/1/60
123F1601
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBP |
| Approval | CEUL |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| Description | GLY12RRa |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes without exemptions |
| Family | L |
| Frequency [Hz] | 60 |
| High value of nominal voltage at 60Hz [V] | 127 V |
| High value of voltage range at 60Hz [V] | 140 V |
| Identical product | 123B1601 |
| In scope of WEEE | No |
| Low value of nominal voltage at 60Hz [V] | 115 V |
| Low value of voltage range at 60Hz [V] | 98 V |
| Material Description | GLY12RRa; 115-127V 60Hz ~1; I-PACK |
Characteristic | Value |
|---|---|
| Model number | GLY12RRa |
| Network power supply [V/Ph/Hz] | 115-127/1/60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Packing quantity | 120 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor L |
| Product Type | GLY12 |
| REACH Candidate List substances | No |
| Refrigerants | R134a |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| SCIP dossier no. | cd1d92df-acc4-43d9-8eb6-bb380e61d93f |
| SCIP dossier product name | GL |
| Segment usage | Refrigeration MT |
| Speed Platform | Fixed-speed |
| Swept volume [cm3] | 10.70 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 11.4 Kilogram |
| Net weight | 11.1 Kilogram |
| Volume | 12 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428801515 |
| Proposition 65 | Cancer and Reproductive Harm |