
Reciprocating compressor, L40TN
123B5522
Refrigerants: R22, Segment usage: Refrigeration HT; Refrigeration MT, Compressor power supply [V]: 230/1/60
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: L range
123B5522
Product specifications
Characteristic | Value |
|---|---|
| Applications | MBPHBP |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 230/1/60 |
| Contains batteries | No |
| CoolselectorFilter | Discontinued models |
| Description | L40TN |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | L |
| In scope of WEEE | No |
| Material Description | L40TN; 230V 60Hz ~1; Singl Pack |
| Model number | L40TN |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 208-230/1/60 |
| Oil level switch | None |
| Packing format | Single pack |
| Packing quantity | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor L |
| Product Type | L40 |
| Refrigerants | R22 |
| Segment usage | Refrigeration MTRefrigeration HT |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.7 Kilogram |
| Net weight | 9.5 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.4 Liter |
| EAN/UPC | 5715162724668 |