
Reciprocating compressor, NHT180LR
125F3200
Refrigerants: R290, Segment usage: Refrigeration LT, Compressor power supply [V]: 115/1/60
125F3200
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | Out of scope |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 115/1/60 |
| Contains batteries | No |
| CoolselectorFilter | Active models |
| Description | NHT180LR |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection angle [°] | 0 ° |
| Discharge connection comments | Rubber plug |
| Discharge connection diameter [mm] | 6.50 mm |
| Discharge connection material | Cu-plated steel |
| Family | HP |
| Frequency [Hz] | 60 |
| High value of nominal voltage at 60Hz [V] | 127 V |
| High value of voltage range at 60Hz [V] | 140 V |
| Identical product | 125B3200 |
| In scope of WEEE | No |
| Low value of nominal voltage at 60Hz [V] | 115 V |
| Low value of voltage range at 60Hz [V] | 98 V |
| Material Description | NHT180LR; HCB; 115-127V 60Hz I pack |
| Model number | NHT180LR |
| Network power supply [V/Ph/Hz] | 115-127/1/60 |
| Oil charge [L] | 0.35 L |
Characteristic | Value |
|---|---|
| Oil level switch | None |
| Oil type | POE |
| Packing format | Industrial pack |
| Packing quantity | 72 |
| Process connection angle [°] | 70.00 ° |
| Process connection comments | Rubber plug |
| Process connection diameter [mm] | 8.1 mm |
| Process connection material | Cu-plated steel |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor NH |
| Product Type | NHT180 |
| Refrigerants | R290 |
| Rotational speed at 60Hz [rpm] | 3600 rpm |
| Run capacitor capacitance | 20.0 µF |
| Segment usage | Refrigeration LT |
| Speed Platform | Fixed-speed |
| Start capacitor capacitance | 150 µF |
| Suction connection angle [°] | 40 ° |
| Suction connection diameter [mm] | 8.10 mm |
| Suction connection material | Cu-plated steel |
| Swept volume [cm3] | 16.45 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.26 Kilogram |
| Net weight | 14 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 13.075 Liter |