
Reciprocating compressor, HYB69MHUa
125F4109
Refrigerants: R600a, Segment usage: Refrigeration LT, Compressor power supply [V]: 220/1/50
125F4109
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes |
| Compressor power supply [V] | 220/1/50 |
| Contains batteries | No |
| Description | HYB69MHUa |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| Family | HYB |
| Frequency [Hz] | 50 |
| High value of nominal voltage at 50Hz [V] | 240 V |
| High value of voltage range at 50Hz [V] | 264 V |
| In scope of WEEE | No |
| Low value of nominal voltage at 50Hz [V] | 220 V |
| Low value of voltage range at 50Hz [V] | 187 V |
Characteristic | Value |
|---|---|
| Material Description | "HYB69MHUa; CN; RSIR; 220-240V/50Hz; I P |
| Model number | HYB69MHUa |
| Network power supply [V/Ph/Hz] | 220-240/1/50 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor HYB |
| Product Type | HYB69 |
| REACH Candidate List substances | No |
| Refrigerants | R600a |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Segment usage | Refrigeration LT |
| Swept volume [cm3] | 6.90 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.85 Kilogram |
| Net weight | 5.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 3.94 Liter |
| EAN/UPC | 5702424662783 |