
Reciprocating compressor, B25G
125F1742
Refrigerants: R134a, Segment usage: Refrigeration HT, Compressor power supply [V]: 220-240V/1/50-60
125F1742
Product specifications
Characteristic | Value |
|---|---|
| Applications | HBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| Compressor power supply [V] | 220-240V/1/50-60 |
| Contains batteries | No |
| Description | B25G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Family | B |
| In scope of WEEE | No |
| Material Description | B25G; 220-240V 50-60Hz; RSIR; I-PACK |
| Model number | B25G |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 200-240/1/50-60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor B |
| Product Type | B25 |
| Refrigerants | R134a |
| Segment usage | Refrigeration HT |
| Swept volume [cm3] | 2.60 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.8 Kilogram |
| Net weight | 4.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.675 Liter |