
Reciprocating compressor, GB40AA
125B0001
Refrigerants: R134a, Segment usage: Refrigeration LT, Compressor power supply [V]: 230/1/50
125B0001
Product specifications
Characteristic | Value |
|---|---|
| Applications | LBP |
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes |
| China RoHS exemption clause | 8.3.1 |
| Compressor power supply [V] | 230/1/50 |
| Contains batteries | No |
| Description | GB40AA |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 7(c)-I |
| Family | B |
| Frequency [Hz] | 50 |
| High value of nominal voltage at 50Hz [V] | 240 V |
| High value of voltage range at 50Hz [V] | 255 V |
| In scope of WEEE | No |
| Low value of nominal voltage at 50Hz [V] | 220 V |
| Low value of voltage range at 50Hz [V] | 198 V |
Characteristic | Value |
|---|---|
| Material Description | GB40AA/ 220-240V 50Hz ~1/ SINGLE PACK |
| Model number | GB40AA |
| Network power supply [V/Ph/Hz] | 220-240/1/50 |
| Oil level switch | None |
| Packing format | Single pack |
| Phase | 1 |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor B |
| Product Type | GB40 |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134a |
| Rotational speed at 50Hz [rpm] | 3000 rpm |
| Segment usage | Refrigeration LT |
| Speed Platform | Fixed-speed |
| Swept volume [cm3] | 4.05 cm³ |
| Technology | Reciprocating |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 8.55 Kilogram |
| Net weight | 8.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.284 Liter |
| EAN/UPC | 5715162724309 |