
Reciprocating compressor, B38G
123G0049
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 220/1/50 220/1/60
123G0049
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Compressor power supply [V] | 220/1/50 220/1/60 |
| Contains batteries | No |
| Description | B38G |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection height [mm] | 110 mm |
| EU RoHS compliance | Yes without exemptions |
| Family | B |
| Height from baseplate [mm] | 143 mm |
| In scope of WEEE | No |
| Material Description | B38G SPEC; 220-240V/50-60Hz CSIR; I-Pack |
| Model number | B38G |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 200-240/1/50-60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor B |
| Product Type | B38 |
| REACH Candidate List substances | No |
| Refrigerants | R134a |
| Segment usage | Refrigeration MT |
| Suction connection height [mm] | 106 mm |
| Swept volume [cm3] | 3.80 cm³ |
| Total height [mm] | 147 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5 Kilogram |
| Net weight | 4.8 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.675 Liter |