
Reciprocating compressor, B25G5L
123G0048
Refrigerants: R134a, Segment usage: Refrigeration MT, Compressor power supply [V]: 115/1/50 115/1/60
123G0048
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Brand technique | Reciprocating compressor |
| Capacity Control | Fixed speed |
| China RoHS compliance | Yes without exemptions |
| Compressor power supply [V] | 115/1/50 115/1/60 |
| Contains batteries | No |
| Description | B25G5L |
| DG Indicator Profile | Not relevant for dangerous goods |
| Discharge connection height [mm] | 123 mm |
| EU RoHS compliance | Yes without exemptions |
| Family | B |
| Height from baseplate [mm] | 155 mm |
| In scope of WEEE | No |
| Material Description | B25G5L SPEC; 110-115V 60Hz; I-Pack |
| Model number | B25G5L |
Characteristic | Value |
|---|---|
| Network power supply [V/Ph/Hz] | 115-127/1/50-60 |
| Oil level switch | None |
| Packing format | Industrial pack |
| Product group | Hermetic compressors |
| Product line | Commercial Compressors |
| Product name | Reciprocating compressor B |
| Product Type | B25 |
| REACH Candidate List substances | No |
| Refrigerants | R134a |
| Segment usage | Refrigeration MT |
| Suction connection height [mm] | 119 mm |
| Swept volume [cm3] | 2.60 cm³ |
| Total height [mm] | 159 mm |
| U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.9 Kilogram |
| Net weight | 5.7 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.338 Liter |